To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderLink Ipeps KVM IP engine

For Enterprise KVM solutions the AdderLink ipeps (IP Engine per Server) provides a non-blocking global solution by providing each computer with a dedicated KVM-via-IP engine. This can be enhanced by using the ADDER.NET Enterprise Management Software that provides a centralized and secure user access management interface. Where a KVM switch exists without KVM-via-IP functionality, the AdderLink ipeps is ideal for adding global management capabilities. Increasing numbers of computers are being used in remote, stand alone applications such as ATMs and digital signage play out devices.

Features
  • Power supply sold separately
  • Real VNC client software built in for secure, high performance KVM via IP applications
  • Independent operation gives full control even during boot up, BIOS level or computer crash states
  • USB or PS/2 keyboard and mouse connections
  • Used to control , manage and configure a remote PC via IP protocol
Application
  • IT management
  • PC access and control
  • Remote Server maintenance
  • KVM

SKU AL-IPEPS
QTY available 59
Quantity Price
1 + $745.00

All Prices are in US Dollars and do not include duties

Price $745.00

Key Specifications

Key Specifications