To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderLink X-200 Series Extender Pair, USB CAM, Audio, Deskew 300m (1,000ft)

The X200AS-USB/P-US is a fully featured USB keyboard, video and mouse extender with support for two computers. AdderLink X200AS-USB/P-US has been designed for use in applications where up to two computers can have their keyboard, video and mouse control extended up to 300m (1,000ft) across Cat5e (or better) UTP cable. The AdderLink X200AS-USB/P-US provides absolute real time keyboard and mouse performance along with hi-definition, hi-resolution video over a VGA interface. As an authorized Adder reseller, we can bid on RFQ's for any Adder part number. Contact us to request a non-obligatory quote.

Features
  • Used to extend KVM signals up to 300 Meters (1,000 feet)
  • 44.1Khz digital stereo audio, Integrated video Deskew
  • Plug and play installation saves on set up time
  • Uses standard Cat5 or higher UTP cable
  • Keyboard and mouse connectors utilize USB interfaces
Application
  • KVM extension
  • Multiple monitor KVM
  • Financial services.

SKU X200AS-USB-P-US
QTY available Call us
Quantity Price
1 + $819.00

All Prices are in US Dollars and do not include duties

Price $819.00

Key Specifications

Key Specifications