AdderLink X-200 Series Extender Pair, USB CAM, No Audio, No Deskew 100m (330ft)

Item # X200-USB-P-US
Availability
1
Price Table
Quantity Price
1 + $368.59
Add to Cart

Description

The X200-USB/P-US is a fully featured USB keyboard, video and mouse extender with support for two computers. AdderLink X200-USB/P-US has been designed for use in applications where up to two computers can have their keyboard, video and mouse control extended up to 100m (300ft) across Cat5e (or better) UTP cable. The AdderLink X200-USB/P-US provides absolute real time keyboard and mouse performance along with hi-definition, hi-resolution video over a VGA interface. As an authorized Adder reseller, we can bid on RFQ's for any Adder part number. Contact us to request a non-obligatory quote.

Features
  • Used to extend KVM signals up to 100 Meters (300 feet)
  • No Audio, No Deskew
  • Plug and play installation saves on set up time
  • Uses standard Cat5 or higher UTP cable
  • Keyboard and mouse connectors utilize USB interfaces
Application
  • KVM extension
  • Multiple monitor KVM
  • Financial services
  • SCADA management
  • Broadcast


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov