Description
The ADDERLink X-DVI PRO-MS is Adder's second generation extender to transmit two DVI video streams or two HDMI streams, Audio, USB 2.0 and audio over CATx cable. The ADDERLink X-DVI PRO-MS allows users to extend control of any computer with multiple screen outputs and USB 2.0 over distances up to 50 meters with resolutions up to 165 MPixels per second (e.g. 1920x1200 @ 60Hz or 3840 x 2400 @ 17Hz). In operation, the X-DVI PRO-MS is truly plug and play, capturing full EDID data from the screen ensuring your hardware is always setup to deliver optimal display performance.
Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov Accessories |