To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

ADDERVIEW 4 PRO VGA W/USB

The AV4PRO-VGA is designed to enable four multihead computers to be controlled from a single high resolution KVM console using high definition analogue VGA video links. The switch makes use of Adder’s USB True Emulation technology which enables USB HID devices to be continuously emulated to each computer. This unique technology enables instantaneous and reliable hotkey switching whilst also supporting the extra keys and features of enhanced keyboards and mice. Furthermore, the ADDERView 4PRO-VGA includes two independently switchable USB 2.0 channels and an audio channel, giving the user the flexibility to attach selected peripherals to different computers.

Features
  • Independent simultaneous device selection
  • Options’ port enables the AV4PROVGA to be remotely switched using simple ASCII codes
  • True Emulation USB 2.0 technology
  • Used to share up to 4 PCs with one monitor, mouse and keyboard
  • VGA video with extended DDC EDID profile
Application
  • Digital Signage
  • Video production
  • Financial trading

SKU AV4PRO-VGA-US
QTY available Call us
Quantity Price
1 + $660.00

All Prices are in US Dollars and do not include duties

Price $660.00

Key Specifications

Key Specifications