To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderView CATx 1000 16 Port KVM Switch

The AdderView CATx 1000 is a high density, small form factor KVM switch that provides local and remote access for a user who wishes to control up to 16 (AVX1016) multi-platform servers using neat and convenient CATx cables. The CATx 1000 combines USB console support with a full KVM feature set to create a truly modern KVM switching solution that provides high quality video and CD quality audio. Highly flexible connectivity options make the AdderView the ideal solution for a wide range of server room, desktop and other demanding applications. IP versions feature an RJ45 port for connecting to an Ethernet IP network.

Features
  • Used to provide access to multiple Servers or PCs via a single keyboard, mouse and monitor
  • High video quality (1920 x 1200) with full DDC support
  • USB style local console connection
  • Supports switch to computer distances of 20m/65ft
  • Uses the same range of CAMs as the AdderView CATx Series
Application
  • Data center management
  • Security monitoring
  • Air traffic control
  • Financial systems management

SKU AVX1016-US
QTY available Call us
Quantity Price
1 + $565.00

All Prices are in US Dollars and do not include duties

Price $565.00

Key Specifications

Key Specifications