To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderView CATx 1000 8 Port IP KVM Switch

The AdderView CATx 1000 is a high density, small form factor KVM switch that provides local and remote access for a user who wishes to control up to 16 (AVX1016) multi-platform servers using neat and convenient CATx cables. The CATx 1000 combines USB console support with a full KVM feature set to create a truly modern KVM switching solution that provides high quality video and CD quality audio. Highly flexible connectivity options make the AdderView the ideal solution for a wide range of server room, desktop and other demanding applications. IP versions feature an RJ45 port for connecting to an Ethernet IP network.

Features
  • High video quality (1920 x 1200) with full DDC support
  • Supports switch to computer distances of 20m/65ft
  • USB style local console connection
  • Used to provide access to multiple Servers or PCs via a single keyboard, mouse and monitor
  • Uses the same range of CAMs as the AdderView CATx Series
Application
  • Air traffic control
  • Data center management
  • Financial systems management
  • Security monitoring

SKU AVX1008IP-US
QTY available Call us
Quantity Price
1 + $1,550.00

All Prices are in US Dollars and do not include duties

Price $1,550.00

Key Specifications

Key Specifications