AdderView Rack Tray, 17" Monitor W/integrated AVX1016IP

Item # RD1716IP-US
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The ADDERView RDXX16 Series offers a complete KVM server room solution allowing for local and remote management. The 1U keyboard tray is available in most keyboard language layouts and features either a 17 inch or 19 inch premium quality Samsung SXGA 1280 x1024 TFT LCD panel with touchpad control and advanced OSD for device selection. Control 16 computers directly from the tray or remotely via a secure IP connection(IP models only). Expand to support up to 256 computers using CATx 1000 switches. Using Adder's CAM modules, you can connect the switch via CAT5e cable to any type of server including PC, Mac and Sun. Country code reporting, DDC and continuous keyboard and mouse emulation further ensure faultless operation across your unique installation.

Features
  • Used to control, configure and monitor up to 16 PCs
  • Integrated CATx extender
  • 1920 x 1200 resolutions with DDC emulation
  • One local and remote user
  • RS232 port
Application
  • Data Center
  • IT
  • Financial


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov