To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderView Rack Tray, 17" Monitor W/integrated AVX5016IP

The ADDERView RDXX16 Series offers a complete KVM server room solution allowing for local and remote management. The 1U keyboard tray is available in most keyboard language layouts and features either a 17 inch or 19 inch premium quality Samsung SXGA 1280 x1024 TFT LCD panel with touchpad control and advanced OSD for device selection. Control 16 computers directly from the tray or remotely via a secure IP connection(IP models only). Expand to support up to 256 computers using CATx 1000 switches. Using Adder's CAM modules, you can connect the switch via CAT5e cable to any type of server including PC, Mac and Sun. Country code reporting, DDC and continuous keyboard and mouse emulation further ensure faultless operation across your unique installation.

Features
  • Used to control, configure and monitor up to 16 PCs
  • Integrated CATx extender
  • 1920 x 1200 resolutions with DDC emulation
  • One local and remote user
  • RS232 port
Application
  • Data Center
  • IT
  • Financial

SKU RD1716QIP-US
QTY available Call us
Quantity Price
1 + $4,730.00

All Prices are in US Dollars and do not include duties

Price $4,730.00

Key Specifications

Key Specifications