Aten Desktop 2 port PS/2-USB KVM Switch

SKU CS82U
QTY available 8
Quantity Price
1 - 24 $67.24
25 - 49 $64.55
50 - 99 $62.53
100 + Call Us
Price $67.24

All Prices are in US Dollars and do not include duties



The CS82U PS/2-USB KVM Switch is a desktop control unit that allows users to access two computers from a single KVM console (PS/2 or USB keyboard and mouse, and VGA monitor). In addition, CS82U comes with ATEN’s new Video DynaSync™ technology, which eliminates boot-up display problems and optimizes resolution. Setup is fast and easy; simply plug cables into their appropriate ports. There is no software to configure, no installation routines, and no incompatibility problems. Since the CS82U intercepts keyboard input directly, it will work on multiple computing platforms.

Features
  • Superior video quality – 2048 x 1536; DDC2B
  • Dual Interface – supports computers with PS/2 or USB keyboards and mice 2x Custom KVM Cable (VGA, USB, PS/2; 1.2m/4ft) included
  • Multiplatform support – Windows, Linux, Mac, and Sun
  • Non-powered PS/2-USB VGA console controls two VGA interface computers.
  • Port Powered, No external power supply required

Application
  • Financial systems management
  • Small Business, Home Office
  • Air traffic control
  • Data center management
  • Security monitoring