To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Aten Integrated Cable 2 port KVM Switch USB w/audio

Aten's CS62U 2-Port KVM Switch is a complete USB solution. Link two USB computers to one USB console (keyboard, monitor, mouse & speaker). Attached custom KVM cables for hassle-free installation and a neat and tidy workspace.
Setup is fast and easy; plugging cables into their appropriate ports is all that is entailed. There is no software to configure, no installation routines, and no compatibility problems.

Features
  • One USB console controls two USB computers, simple Hotkey switch command [Scroll Lock] + [Scroll Lock]
  • Superior video quality - up to 2048 x 1536; DDC2B
  • All-in-one design with Audio Support
  • Compact Design, built in 1.8m (6ft) cable
  • Port Powered, Auto Scan function to monitor computer operation Multiplatform support - Windows, Linux, Mac and Sun
Application
  • Financial systems management
  • Small Business, Home Office
  • Air traffic control
  • Data center management
  • Security monitoring

SKU CS62U
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications