To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Aten Integrated Cable 4 port KVM Switch USB w/audio

Item # CS64US
Availability
16
Price Table
Quantity Price
1 - 24 $96.99
25 - 49 $93.11
50 - 99 $90.20
100 + Call Us
Add to Cart

Description

The CS64US takes a giant step forward from prior cable KVM models in the Petite series, by offering along with the built-in cables, USB peripheral sharing, and a firmware upgrade function that allows you to keep up with latest available versions. Furthermore, the CS64US features enhanced Video DynaSync™ technology, which stores the console monitor’s EDID (Extended Display Identification Data) to optimize display resolution. The CS64US also offers multiplatform support and computer selection via hotkeys to provide the ultimate in desktop convenience.

Features
  • One USB console controls four USB computers, simple Hotkey switch command [Scroll Lock] + [Scroll Lock]
  • Port Powered, Auto Scan function to monitor computer operation Multiplatform support - Windows, Linux, Mac and Sun
  • Superior video quality - up to 2048 x 1536; DDC2B
  • All-in-one design with Audio Support
  • Compact Design, built in cables (2) 0.9m(3ft) & (2) 1.2m(4ft)
Application
  • Financial systems management
  • Small Business, Home Office
  • Air traffic control
  • Data center management
  • Security monitoring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov