To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Bulk Single Conductor w/Braided Shield TS Cable, 250.0 feet

L-com offers bulk single conductor (plus shield) TS cable for making your own unbalanced TS style cable assemblies. This single conductor bulk cable features a 90% minimum coverage shield design along with rugged 22 AWG conductors. L-com stocks 250 and 500 foot spools of this bulk cable to satisfy both large and small projects. Order online today!

Features
  • Spiral shielding defends against EMI/RFI
  • 22 AWG conductors ensure cable longevity
  • Jacket: Black PVC
  • Used to build TS (Tip/Sleeve) style instrument cables
Application
  • Electric guitar patching/connectivity
  • PA systems
  • Pro Audio

SKU TS-BULK-250
QTY available 7
Quantity Price
1 + $72.99

All Prices are in US Dollars and do not include duties

Price $72.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov