To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Coiled 3.5mm Stereo Audio Cable, Male / Male, 0.5 ft (Relaxed Length)

Item # CTL35MMC-0.5
Availability
55
Price Table
Quantity Price
1 - 24 $5.00
25 - 49 $4.75
50 - 99 $4.50
100 + Call Us
Add to Cart

Description

L-com's line of coiled 3.5mm cables are perfect for variable reach application where access to a 3.5mm jacks can fluctuate. These rugged coiled 3.5mm cables feature black polyurethane jackets which stand up to UV and chemical exposure. The CTL35MMC-XX series cables from L-com can be used in myriad applications where length variation and mobility are required such as medical, industrial, and manufacturing scenarios. Order online today!

Features
  • Cable shielding reduces EMI/RFI
  • Coil cable design allows for variable length applications
  • Gold plated conductors minimize signal loss and ensure reliability
  • Jacket construction: Black Polyurethane
  • Used to transmit stereo audio signals
Application
  • Mobile A/V applications
  • Professional A/V
  • Variable length applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov