Deluxe RGB Multi-Coaxial Cable, 5 BNC Male / Male, 25.0 ft

Item # CTL5B-25
Availability
20
Price Table
Quantity Price
1 - 9 $105.99
10 - 24 $97.51
25 - 99 $89.03
100 + Call Us
Add to Cart

Description

This series of five line 75 Ohm cable is perfect for the transmission of both audio and video signals. The true 75 Ohm BNC male connectors provide impedance matched performance to assure a clean signal. The molded strain reliefs on the BNC connectors and on the cable jacket result in a durable and long lasting assembly. Individual cables are color coded Red, Green, Blue, Black and Gray to assure correct hookup. Available in 4 standard lengths from 5 to 25 ft.

Features
  • Available in 6 standard lengths from 5 to 50 ft
  • Five 75 Ohm coaxial cables assure high quality video signal
  • Fully molded BNC strain relief construction results in a highly durable assembly
  • True 75 Ohm BNC male connectors eliminate impedance mismatch
  • Transmission of video or audio signals
Application
  • Analog A/V applications
  • RGB
  • Graphics display systems
  • Video server


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov