DisplayPort Cable Male-Male, Black - 3.0m

SKU DPCAMM-3
QTY available 1647
Quantity Price
1 - 24 $86.99
25 - 49 $82.64
50 - 99 $78.29
100 + Call Us
Price $86.99

All Prices are in US Dollars and do not include duties



L-com's DisplayPort cable offering provides a single cable solution for high definition digital audio and video for computing displays, graphic cards, and laptops. DisplayPort cable Technology is an alternate option to DVI and VGA cables and is the newest PC digital display standard. It is the HDMI® equivalent for computers and provides a simple and easy connection for both high definition digital audio and video. We offer DisplayPort cable lengths in eight off the shelf choices. Order online today!

Features
  • Provides up to 2560x1600 resolution with digital video
  • Smaller connector footprint than DVI and VGA
  • Supports HDCP (High-Definition Content Protection)
  • Used to transfer Audio and Video to DisplayPort enabled PCs and monitors
  • Supports color depth of 6, 8, 10, 12, and 16 bits per component

Application
  • Digital Signage
  • High end computer graphics
  • HD PC display

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.