To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DisplayPort Cable with Pin 20 connected length 3M

L-com's DisplayPort cable offering provides a single cable solution for high definition digital audio and video for computing displays, graphic cards, and laptops. In addition this cable has pin 20 connected for power. DisplayPort cable technology is an alternative option to DVI and VGA cables and is a PC digital display standard providing a simple and easy connection for both high definition digital audio and video.

Features
  • Pin 20 connected for power
  • Supports HDCP (High-Definition Content Protection)
  • Used to transfer Audio and Video to DisplayPort enabled PC's and Monitors
  • Provides up to 2560 x 1600 resolution with digital video
  • Supports color depth of 6, 8, 10, 12 and 15 bits per component
Application
  • HD PC display
  • Digital signage
  • High end computer graphics

SKU DPA00006-3M
QTY available 160
Quantity Price
1 - 24 $28.59
25 - 49 $25.73
50 - 99 $22.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $28.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov