DVI 24+5 female to female coupler

Item # VIC00001
Availability
1,401
07/22/2024 * Up to 2901
07/26/2024 * Up to 3701
08/02/2024 * Up to 6701
08/16/2024 * Up to 7201
09/30/2024 * Up to 10201
Call Us * Over 10201
*Estimated Availability
Price Table
Quantity Price
1 - 24 $14.59
25 - 49 $13.13
50 - 99 $11.67
100 + Call Us
Add to Cart

Description

This fully populated DVI Female Bulkhead Adapter is compatible with DVI-I Single/Dual Link, DVI-D Single/Dual Link and DVI-A male connectors and are bulkhead mountable to allow coupling of two DVI cables through a bulkhead.

Features
  • Coupling of two DVI devices through a bulkhead
  • Can be used as a coupler or a bulkhead mount adapter
  • Accommodates bulkhead thickness up to .06"
  • Gold plated contact pins to minimize signal loss
  • Wired straight through for feed-thru applications
Application
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Digital Projection


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov