To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DVI 24+5 Male to VGA Female Adapter

Connect your VGA display to a DVI source device. Converts a DVI male interface to a VGA female interface for connection to a desktop, laptop or a VGA monitor of projector. Black colored over-mold with thumbscrews

Features
  • Provides a VGA to DVI solution without replacing expensive peripherals
  • Fully molded connectors for a durable and professional appearance
  • Combination of DVI with VGA interface allows backwards compatibility
  • Gold plated contact pins to minimize signal loss
Application
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Digital Projection

SKU VIC00003
QTY available 296
Quantity Price
1 - 24 $13.79
25 - 49 $12.41
50 - 99 $11.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov