To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

DVI Adapter, DVI-A Male / HD15 Female

Item # DMB601MF
Availability
263
08/09/2024 * Up to 413
Call Us * Over 413
*Estimated Availability
Price Table
Quantity Price
1 - 24 $19.59
25 - 49 $17.63
50 - 99 $15.67
100 + Call Us
Add to Cart

Description

DVI is the latest digital video interconnect standard established by the DDWG (Digital Display Working Group). This fully molded adapter provides transition from a DVI to HD15 (VGA) interface. Compact in size, this adapter is very useful in dealing with difficult interconnection problems.

Features
  • Fully molded connectors for a durable and professional appearance
  • Gold plated contact pins to minimize signal loss
  • Handy devices for mixed interface environments
  • Transition from DVI to HD15 interface
  • Combination of DVI with HD15 interface allows backwards compatibility
Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov