DVI Adapter, DVI-D Male / HDMI Male

SKU DVIHDMM
QTY available 17
Quantity Price
1 - 24 $31.99
25 - 49 $28.79
50 - 99 $25.59
100 + Call Us
Price $31.99

All Prices are in US Dollars and do not include duties



DVI is the latest digital video interconnect standard established by the DDWG (Digital Display Working Group). This fully molded adapter provides transition from a DVI to HDMI interfaces. Compact in size, this adapter is very useful in dealing with difficult interconnection problems.

Features
  • Combination of DVI with HDMI interface allows backwards compatibility
  • Fully molded connectors for a durable and professional appearance
  • Gold plated contact pins to minimize signal loss
  • Handy devices for mixed interface environments
  • Transition from DVI to HDMI interface

Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.