DVI-D Single Link LSZH Cable Male/Male w/ Ferrites, 15.0 ft

SKU CTLDVIMMLZ-15
QTY available 341
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us
Price $68.99

All Prices are in US Dollars and do not include duties



The CTLDVIMMLZ series DVI-D Single Link cable assemblies feature LSZH jackets, ferrite over molds and hoods. These LSZH DVI cables were designed for use in confined environments where toxic gases could damage valuable communications equipment and endanger human lives. These LSZH cables are perfect for shipboard use as well as any other confined space applications involving DVI connectivity.

Features
  • Fully molded backshell construction provides durability
  • LSZH jacket protects valuable equipment and human lives
  • Dual molded integrated ferrites for EMI/RFI protection
  • Gold plated contacts minimize signal loss
  • Used for digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)

Application
  • Digital Signage
  • Military vehicles
  • Shipboard applications
  • Confined space applications

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.