DVI Dust Caps, Male, Pkg/10

SKU CVRDVI-M
QTY available 288
Quantity Price
1 - 24 $12.99
25 - 49 $12.34
50 - 99 $11.69
100 + Call Us
Price $12.99

All Prices are in US Dollars and do not include duties



Dust cover great for protecting male DVI ports.

Features
  • Color is black
  • Packaged 10 covers per bag
  • Protects unused DVI ports from dirt, dust and other contaminants
  • PVC is ROHS compliant
  • Wired straight through for feed-thru applications

Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
Audio/Video
Design
Dust Cap/Cover
Connector Series
DVI

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.