To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DVI w/Metal Shell Male to DisplayPort LSZH Cable 3 feet

The DP to DVI cable is a cost-effective solution to send video signal from an existing source device to a projector or monitor, without the expense of upgrading to a new monitor. The cable offers high quality construction and supports high bandwidth video resolutions up to 1920x1200 or HDTV resolutions up to 1080i. An ideal component for solutions in auditoriums, conference rooms, or other applications. Features low smoke zero halogen cable jacketing and metal housing on the DVI connector.

Features
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Gold plated contact pins to minimize signal loss
  • Low Smoke Zero Halogen cable jacket
  • DVI side Metal Shell, Displaport side molded backshell
  • Available in lengths 1ft, 3ft, 4ft, 5ft, 10ft
Application
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Digital Projection

SKU VIA00001-3F
QTY available 265
Quantity Price
1 - 9 $48.58
10 - 24 $46.64
25 - 99 $44.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $48.58

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov