EVC Cable, Male / Male, 5.0 ft

Item # CTLEVCMM-5
Availability
22
Price Table
Quantity Price
1 - 9 $207.99
10 - 24 $199.67
25 - 99 $191.35
100 + Call Us
Add to Cart

Description

This series of EVC cable assemblies complies with the Video Electronics Standards Association (VESA) requirements for advanced high bandwidth, high resolution monitors. The P&D interface is capable of carrying both analog and digital video signals. Fully molded backshells produce a durable assembly. Optimum video signal quality is achieved by the use of six 75 Ohm coaxial cables to carry the video signal. Available in 6 standard lengths from 3 to 50 feet.

Features
  • Available in 6 standard lengths from 3 to 50 ft
  • Six 75 Ohm coaxial cables assure high quality video signal
  • Analog or digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Fully molded strain relief construction is highly durable
  • Gold plated contact pins to minimize signal loss
Application
  • Analog/digital video display applications
  • High resolution monitor interconnect
  • Video projection applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov