Gefen 1:4 Splitter for HDMI® 1.3

SKU EXT-HD-1.3-144
QTY available 1
Quantity Price
1 + $505.00
Price $505.00

All Prices are in US Dollars and do not include duties



The Gefen 1:4 Splitter for HDMI® 1.3 allows set-top boxes, DVD players, and other HDTV devices to be connected to four or more HDTV displays. When two or more Splitters are connected together, they can be used to create a larger video signal distribution. This new unit supports HDMI® 1.3 features and passes the higher bandwidth HDMI® 1.3 signal for the ultimate in state-of-the-art HDMI signal duplication.

Features
  • 225 MHz (up to 12 bit YUV 444 supported @ 1080p)
  • Allows simultaneous display
  • Connects HDMI® displays at the same time to one video source
  • HDMI® and HDCP compliant
  • Mono-LOK(tm) Locking HDMI® Connectors