HDMI Feed Through Keystone Coupler, Black

SKU HDKEY-BK
QTY available 8556
Quantity Price
1 - 24 $24.79
25 - 49 $22.31
50 - 99 $19.83
100 + Call Us
Price $24.79

All Prices are in US Dollars and do not include duties



L-com's HDMI keystone couplers can be easily installed into panels, wall plate openings and enclosures. Two color options are available, black and white. These couplers are engineered to bring high performance in a compact design. Contact us today for special pricing for your larger projects.

Features
  • 15 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • High Performance HDMI Coupler for panel and wall plate mounting
  • Keystone Style Snap in mounting design for compatibility with common wall plates and rack panels
  • Available in white and black colors. Additional colors can be available as custom products.

Application
  • Digital Signage
  • Home theatre
  • OEM HDMI designs
  • Professional A/V applications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.