HDMI Female to Female Right Angle Adapter

SKU VHC00007
QTY available 452
Quantity Price
1 - 24 $3.13
25 - 49 $2.82
50 - 99 $2.50
100 + Call Us
Price $3.13

All Prices are in US Dollars and do not include duties



These HDMI adapters can be used with any HDMI compliant cable assembly or HDMI ports on devices including HD TVs, HDMI hubs, HDMI enabled A/V equipment and more. Order online today!

Features
  • Used to connect HDMI cables or ports in confined space applications
  • Gold plated contacts ensure superior signal transmission
  • RoHS compliant
  • Supports 1080p
  • Right Angle adapter helps control cable management to extend the life of your cable

Application
  • Home theatre
  • OEM HDMI designs
  • Professional A/V applications
  • Digital Signage

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.