HDMI Flat Cables length 2M

SKU VHA00012-2M
QTY available 9
Quantity Price
1 - 24 $8.09
25 - 49 $7.28
50 - 99 $6.47
100 + Call Us
Price $8.09

All Prices are in US Dollars and do not include duties



L-com's HDMI Flat Cables offer a cost effective way to support HDMI applications in tight places. Additonal features include rugged over-mold connectors, PVC jacketing, gold plated contacts and double shielding which protects your AV signals from EMI/RFI. Available in six off the shelf lengths, these cables are perfect for all your high speed HDMI applications. Order online today!

Features
  • Used to connect an HDMI source to an HDMI Display
  • Fully molded backshell construction is highly durable
  • Gold plated contact pins to minimize signal loss and insure many mating cycles
  • Available in six lengths ranging from 0.5m to 5.0m

Application
  • HDTV
  • Home Theatre
  • 1080p
  • High Speed HDMI with Ethernet applications

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.