HDMI High Flex cable 0.5M

SKU VHA00001-05M
QTY available 13
Quantity Price
1 - 24 $37.39
25 - 49 $33.65
50 - 99 $29.91
100 + Call Us
Price $37.39

All Prices are in US Dollars and do not include duties



High Flex HDMI Cable is perfect for applications requiring high speed HDMI features and video resolutions up to 4k and have the high flexibility for routing cable in tight spaces and tight corners or applications where the cable might be mobile in its application.

Features
  • 4K 1080p video resolution
  • Used to connect an HDMI source to an HDMI Display
  • Fully molded backshell construction is highly durable
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • 10,000 flex cycles

Application
  • HDTV
  • Home Theatre
  • 4K 1080p
  • Set top box applications
  • External Device hook up

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.