To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

HDMI High Flex cable 2M

High Flex HDMI Cable is perfect for applications requiring high speed HDMI features and video resolutions up to 4k and have the high flexibility for routing cable in tight spaces and tight corners or applications where the cable might be mobile in its application.

Features
  • 4K 1080p video resolution
  • Used to connect an HDMI source to an HDMI Display
  • Fully molded backshell construction is highly durable
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • 10,000 flex cycles
Application
  • HDTV
  • Home Theatre
  • 4K 1080p
  • Set top box applications
  • External Device hook up

SKU VHA00001-2M
QTY available 56
Quantity Price
1 - 24 $40.99
25 - 49 $36.89
50 - 99 $32.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $40.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov