HDMI to DVI Dongle Cable length 3"

SKU HD-DVII-MM-3
QTY available 178
Quantity Price
1 - 24 $12.79
25 - 49 $11.51
50 - 99 $10.23
100 + Call Us
Price $12.79

All Prices are in US Dollars and do not include duties



These HDMI dongle can be used with any HDMI/DVI compliant cable assembly or HDMI/DVI ports on devices including HD TVs, HDMI hubs, HDMI enabled A/V equipment and more. Order online today!

Features
  • RoHS compliant
  • DVI-D device compatible
  • Fully molded backshell construction highly durable
  • Gold plated contacts ensure superior signal transmission
  • Mates with all HDMI compatible devices

Application
  • Digital Signage
  • Home theatre
  • OEM HDMI designs
  • Professional A/V applications


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.