High Speed HDMI Cable w/Ethernet, HDMI Male/Mini HDMI Male 0.5M

SKU MHD-HD-0.5
QTY available 595
Quantity Price
1 - 24 $40.79
25 - 49 $38.75
50 - 99 $36.71
100 + Call Us
Price $40.79

All Prices are in US Dollars and do not include duties



L-com's Mini HDMI to HDMI cable products are perfect for connecting standard HDMI interfaces to Mini HDMI peripherals such as camcorders, displays and digital cameras. By utilizing these HDMI cable assemblies there is no need to purchase a separate standalone adapter. Each HDMI cable is functionally tested to ensure top performance and features rugged over mold connectors and double shielded PVC jackets which protect against EMI/RFI. This series is available in five standard off the shelf lengths. Custom cable lengths are available upon request. Order online today!


Features
  • 4K Support
  • Additional Color Spaces
  • 3D over HDMI
  • Audio Return Channel
  • HDMI Ethernet Channel

Application
  • HDMI peripheral attachment
  • Digital Signage
  • Set top box

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.