To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

High Speed HDMI Cable w/Ethernet, HDMI Male/Mini HDMI Male 2.0m

L-com's Mini HDMI to HDMI cable products are perfect for connecting standard HDMI interfaces to Mini HDMI peripherals such as camcorders, displays and digital cameras. By utilizing these HDMI cable assemblies there is no need to purchase a separate standalone adapter. Each HDMI cable is functionally tested to ensure top performance and features rugged over mold connectors and double shielded PVC jackets which protect against EMI/RFI. This series is available in five standard off the shelf lengths. Custom cable lengths are available upon request. Order online today!


Features
  • 4K Support
  • Additional Color Spaces
  • Audio Return Channel
  • 3D over HDMI
  • HDMI Ethernet Channel
Application
  • Digital Signage
  • HDMI peripheral attachment
  • Set top box

SKU MHD-HD-2
QTY available 155
Quantity Price
1 - 24 $39.19
25 - 49 $37.23
50 - 99 $35.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $39.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov