To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

High Speed HDMI Cable w/Ethernet, HDMI Male/Mini HDMI Male 5.0m

Item # MHD-HD-5
Availability
78
Price Table
Quantity Price
1 - 24 $69.99
25 - 49 $66.49
50 - 99 $62.99
100 + Call Us
Add to Cart

Description

L-com's Mini HDMI to HDMI cable products are perfect for connecting standard HDMI interfaces to Mini HDMI peripherals such as camcorders, displays and digital cameras. By utilizing these HDMI cable assemblies there is no need to purchase a separate standalone adapter. Each HDMI cable is functionally tested to ensure top performance and features rugged over mold connectors and double shielded PVC jackets which protect against EMI/RFI. This series is available in five standard off the shelf lengths. Custom cable lengths are available upon request. Order online today!


Features
  • 4K Support
  • Additional Color Spaces
  • 3D over HDMI
  • Audio Return Channel
  • HDMI Ethernet Channel
Application
  • HDMI peripheral attachment
  • Digital Signage
  • Set top box


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov