High Speed HDMI Cable with Ethernet, Male/ 45 Degree Angle Male, Left Exit 4.0 M

Item # HDCA453MM-4
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

L-com's HDCA45 series 45 degree angle HDMI cable assemblies are perfect for tight fit and confined space HDMI applications. These rugged 45 degree angle HDMI cable assemblies feature a standard HDMI Male A connector on one end and a 45 degree angle HDMI Male A connector on the other. L-com's 45 degree angle HDMI cables are designed for use in enclosures, cabinets or other confined spaces where standard HDMI connector will not fit. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces.

Features
  • 3D over HDMI
  • 4K Support
  • RoHS compliant
  • HDMI Ethernet Channel
  • Used to Connect HDMI sources and displays in tight spaces
Application
  • Professional A/V
  • Digital audio/video
  • Digital Signage
  • Multimedia


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov