High Speed HDMI Cable with Ethernet, Male/ Male, Black Overmold 2.0 M

SKU HDCABK-2
QTY available 134
Quantity Price
1 - 24 $51.99
25 - 49 $49.39
50 - 99 $46.79
100 + Call Us
Price $51.99

All Prices are in US Dollars and do not include duties



L-com offers an extensive line of high speed HDMI cables with Ethernet that feature different colored connector over molds. Color coding helps with visual identification of attached services/equipment. These color coded HDMI cable products support all the latest HDMI features including 3D over HDMI and Ethernet Channel. Order online today!


Features
  • 3D over HDMI
  • HDMI Ethernet Channel
  • Used to connect an HDMI source to an HDMI Display
  • 4K Support
  • RoHS compliant

Application
  • Digital audio/video
  • Digital Signage
  • Multimedia
  • Professional A/V

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.