High Speed HDMI Cable with Ethernet, Male/ Right Angle Male, LSZH, Bottom Exit 0.5 M

SKU HDRAZ4-0.5
QTY available Call us
Quantity Price
1 - 24 $10.99
25 - 49 $10.44
50 - 99 $9.89
100 + Call Us
Price $10.99

All Prices are in US Dollars and do not include duties



L-com's HDRAZ4 series right angle HDMI cables are perfect for tight fit and confined space HDMI applications. These rugged right angle HDMI cable assemblies feature a standard HDMI Male A connector on one end and a right angle HDMI Male A connector on the other. LSZH jackets protect valuable electronics and human life in the event of a fire. These right angle HDMI cables are designed for use in enclosures, cabinets or other confined spaces where standard HDMI connector will not fit. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Order online today!

Features
  • 4K Support
  • LSZH jacket and over mold material
  • 3D over HDMI
  • HDMI Ethernet Channel
  • Used to Connect HDMI sources and displays in tight spaces

Application
  • Professional A/V
  • Digital audio/video
  • Digital Signage
  • Shipboard use

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.