L-com DisplayPort Panel Mount Adapter (Female DP to Female DP)

SKU DP-FF
QTY available 4328
Quantity Price
1 - 24 $52.91
25 - 49 $50.26
50 - 99 $47.62
100 + Call Us
Price $52.91

All Prices are in US Dollars and do not include duties



L-com's DP-FF is a versatile panel mount DisplayPort feed-thru adapter that makes connecting DisplayPort cables through a panel or enclosure a snap. This DisplayPort adapter features two removable 4-40 jackscrews for easy panel mounting. Order online today!

Features
  • Removable 4-40 jackscrews
  • RoHS Compliant
  • Used to connect two male DisplayPort cable ends through a panel or enclosure
  • Wired straight through

Application
  • Pro A/V
  • Digital Signage
  • OEM
  • Video kiosk

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.