To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Low Profile DisplayPort Cable Male-Male, Black - 0.5m

This cable family is identical to our popular DPCAMM DisplayPort cables except it uses a shorter backshell. The shorter backshell allows these cables to fit in a tighter space without compromising performance. L-com's DisplayPort cable offering provides a single cable solution for high definition digital audio and video for computing displays, graphic cards, and laptops. Seven lengths to choose from ranging from 0.5 to 15 meters.

Features
  • Color is black
  • Smaller connector footprint than DVI and VGA
  • Available in lengths of 0.5, 1, 2, 3 meters
  • Low profile backshell allows a better fit in tight spaces
  • Used to transfer Audio and Video to DisplayPort enabled PCs and monitors
Application
  • HD PC display
  • Digital Signage
  • High end computer graphics

SKU DPCAMMSB-0.5
QTY available 104
Quantity Price
1 - 24 $39.79
25 - 49 $37.80
50 - 99 $35.81
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $39.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov