Low Profile DisplayPort Cable Male-Male, Black - 1.0m

SKU DPCAMMSB-1
QTY available 170
Quantity Price
1 - 24 $52.99
25 - 49 $50.34
50 - 99 $47.69
100 + Call Us
Price $52.99

All Prices are in US Dollars and do not include duties



This cable family is identical to our popular DPCAMM DisplayPort cables except it uses a shorter backshell. The shorter backshell allows these cables to fit in a tighter space without compromising performance. L-com's DisplayPort cable offering provides a single cable solution for high definition digital audio and video for computing displays, graphic cards, and laptops. Seven lengths to choose from ranging from 0.5 to 15 meters.

Features
  • Smaller connector footprint than DVI and VGA
  • Used to transfer Audio and Video to DisplayPort enabled PCs and monitors
  • Available in lengths of 0.5, 1, 2, 3 meters
  • Color is black
  • Low profile backshell allows a better fit in tight spaces

Application
  • HD PC display
  • Digital Signage
  • High end computer graphics

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.