To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

LSZH DisplayPort Cable Male-Male, Black - 0.5m

This cable family is identical to our popular DPCAMM DisplayPort cables except it uses Low Smoke Zero Halogen (LSZH) jacketed cable. LSZH cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical.

Features
  • Available in lengths of 0.5, 1, 2, 3 meters
  • Color is black
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • Smaller connector footprint than DVI and VGA
  • Used to transfer Audio and Video to DisplayPort enabled PCs and monitors
Application
  • Digital Signage
  • High end computer graphics
  • HD PC display

SKU DPCAZMM-0.5
QTY available 49
Quantity Price
1 - 24 $42.59
25 - 49 $40.46
50 - 99 $38.33
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $42.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov