To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Metal Armored DVI-D Dual Link DVI Cable Male / Male 15.0 ft

These unique cables feature a stainless steel crush resistant jacket over our premium DVI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 1500 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.

Features
  • Connectors feature 30 micro inches gold plating providing reliable connectivity
  • Metal protective outer jacket
  • RoHS compliant
  • Fully molded backshell construction is highly durable
  • Used to Connect DVI-D Dual Link sources and displays
Application
  • Professional A/V
  • Digital Signage
  • Digital video
  • PC display

SKU CTLDVIMT-15
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov