To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Metal Armored DVI-D Dual Link DVI Cable Male / Male 5.0 ft

These unique cables feature a stainless steel crush resistant jacket over our premium DVI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 1500 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.

Features
  • Connectors feature 30 micro inches gold plating providing reliable connectivity
  • Fully molded backshell construction is highly durable
  • Used to Connect DVI-D Dual Link sources and displays
  • Metal protective outer jacket
  • RoHS compliant
Application
  • Digital video
  • PC display
  • Digital Signage
  • Professional A/V

SKU CTLDVIMT-5
QTY available 7
Quantity Price
1 - 24 $25.59
25 - 49 $23.03
50 - 99 $20.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $25.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov