To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Metal Armored HDMI Cable with Ethernet, Male/Male 1.0M

Item # HDCAMT-1
Availability
22
Price Table
Quantity Price
1 - 24 $76.99
25 - 49 $73.14
50 - 99 $69.29
100 + Call Us
Add to Cart

Description

These unique cables feature a stainless steel crush resistant jacket over our premium HDMI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 1500 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.

Features
  • Available in 6 lengths ranging from 0.5m to 5m
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • HDMI cable assembly with Ethernet and metal protective outer jacket
  • Stainless steel material provides 1500 PSI crush resistance
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
Application
  • High Speed HDMI with Ethernet applications
  • Home theatre
  • 1080p
  • Industrial PCs


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov