To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Mini DisplayPort Male/Male Cable Assembly 0.5m

L-com's Mini DisplayPort cable assemblies provide a one piece digital audio and video solution for your mobile devices. As technology grows more powerful and compact, the demand for smaller connectors with the same performance as their larger cousins grows. These cable assemblies are the perfect way to connect the newest mobile devices to a Mini DisplayPort monitor without use of an adapter. We offer these cables in 5 off the shelf lengths.

Features
  • Provides up to 2560x1600 resolution with digital video
  • Smaller connector footprint than DVI, VGA and standard DisplayPort
  • Used to transfer Audio and Video to Mini DisplayPort enabled devices and monitors
  • Supports color depth of 6, 8, 10, 12, and 16 bits per component
  • Supports HDCP (High-Definition Content Protection)
Application
  • Digital Signage
  • High end computer graphics
  • Video display from mobile device
  • HD PC display

SKU DPCAC3MM-0.5M
QTY available 300
Quantity Price
1 - 24 $43.39
25 - 49 $41.22
50 - 99 $39.05
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $43.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov