Mini HDMI To Mini HDMI 0.5M

SKU MHD-MHD-0.5M
QTY available 94
Quantity Price
1 - 24 $27.19
25 - 49 $25.83
50 - 99 $24.47
100 + Call Us
Price $27.19

All Prices are in US Dollars and do not include duties



Connect HDMI host and peripheral device directly to each other using these high speed HDMI cables with Mini HDMI connectors

Features
  • 34 AWG copper cable
  • Gold Plated contacts and shell
  • HDMI Mini Connector
  • Supports 1080p resolution
  • Supports 4k

Application
  • Camera to Device


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.