To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

One 3.5mm Male (Stereo) to Two RCA Male Y cable, 1.0 ft

Item # CTL35RCAMY-1
Availability
17
Price Table
Quantity Price
1 - 24 $2.69
25 - 49 $2.56
50 - 99 $2.42
100 + Call Us
Add to Cart

Description

L-com's CTL35RCAMY series 3.5mm to Dual RCA cables are perfect for splitting a single 3.5mm audio source to the RCA Left/Right Outputs. These rugged cables are offered in several popular off the shelf lengths. Custom length versions are also available upon request. These 3.5mm to RCA Y cables feature PVC jackets and shielding to help protect against EMI/RFI. Order online today!

Features
  • Gold plated conductors minimize signal loss and ensure reliability
  • Available in 6 standard lengths from 1 to 20 ft
  • Cable shielding reduces EMI/RFI
  • Used to split a 3.5mm audio source to two RCA audio outputs
Application
  • Audio applications
  • Home theatre
  • Professional A/V applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov