Premium DVI-D Dual Link DVI Cable Male / Male w/ Ferrites, 5.0 ft

SKU CTLDVI-DL-MM-5
QTY available 316
Quantity Price
1 - 24 $60.99
25 - 49 $54.89
50 - 99 $48.79
100 + Call Us
Price $60.99

All Prices are in US Dollars and do not include duties



L-com's premium DVI-D Dual Link cable assemblies offer high performance at an affordable price. Our premium DVI-D Dual Link cable series include dual ferrite beads plus a custom steel internal enclosure under the molded backshell to reduce the adverse effects of EMI/RFI. Furthermore the CTLDVIMM cable series features 30 microinch gold plated contacts for reduced signal loss. This series is perfect for all your Dual Link DVI cable applications. Order online today!

Features
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Dual link interfaces support high resolution values
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • Available in 4 standard DVI cable lengths from 3 to 15 ft. Color is gray
  • Features dual molded integrated ferrites plus a custom steel internal enclosure under the molded backshells for maximum EMI/RFI protection

Application
  • Digital Signage
  • Flat panel display applications
  • High resolution monitor applications
  • Set top box applications
  • Digital Projection

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.