Premium DVI-D Single Link DVI Cable Male / Male w/ Ferrites, 10.0 ft

SKU CTLDVIMM-10
QTY available 1934
Quantity Price
1 - 24 $42.39
25 - 49 $38.15
50 - 99 $33.91
100 + Call Us
Price $42.39

All Prices are in US Dollars and do not include duties



L-com's premium DVI-D Single Link cable assemblies offer high performance at an affordable price. Our premium DVI-D Single Link cable series include dual ferrite beads plus a custom steel internal enclosure under the molded backshell to reduce the adverse effects of EMI/RFI. Furthermore the CTLDVIMM cable series features 30 microinch gold plated contacts for reduced signal loss. This series is perfect for all your Single Link DVI cable applications. Order online today!

Features
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • Available in 4 standard DVI cable lengths from 3 to 15 ft. Color is gray
  • Features dual molded integrated ferrites plus a custom steel internal enclosure under the molded backshells for maximum EMI/RFI protection
  • Fully molded backshell construction is highly durable

Application
  • Digital Signage
  • Flat panel display applications
  • High resolution monitor applications
  • Set top box applications
  • Digital Projection

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.